Cam levers with internal thread steel (04232) (04232-1502205)

Cam levers with internal thread steel (04232) 04232-1502205

Product Details:

Manufacturer part number: 04232-1502205

Brand: NORELEM

Price: 10.89

Delivery time: 4 Days


Technical Data:

Handle length: 70.4 mm

Size: 1

A=Handle length: 70.4 mm

A1=Handle length: 79.2 mm

B=Width: 21.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-1502205

Part Number
04232-1502205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

10.89 €

1 4 Days 70.4170.479.221.515M518.1914.52241201.2

Loading...

  1. 1

Basic information

Main Body Material Steel Steel code 1.0401 Surface finish body blue-passivated
Component material Steel

This page is Cam levers with internal thread steel (04232), part number 04232-1502205.
You can find the detail information about specifications and dimensions on part number 04232-1502205.

Variation of this product

Part Number
04232-1502206
04232-2502208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

10.89 €

1 4 Days 70.4170.479.221.515M618.1914.52241201.2

19.14 €

1 4 Days 9629610833.224M827.1111828.583501.5

Tech Support