Cam levers with external thread (04232) (04232-0501105X50)

Cam levers with external thread (04232) 04232-0501105X50

Product Details:

Manufacturer part number: 04232-0501105X50

Brand: NORELEM

Price: 9.15

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

Main colour: black

Component material: Steel

Size: 0

A=Handle length: 52.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-0501105X50

Part Number
04232-0501105X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

9.15 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217502.51001

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body powder-coated

This page is Cam levers with external thread (04232), part number 04232-0501105X50.
You can find the detail information about specifications and dimensions on part number 04232-0501105X50.

Variation of this product

Part Number
04232-0501105X20
04232-0501105X30
04232-0501105X40
04232-0501404X15
04232-0501404X20
04232-0501404X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

8.54 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217202.51001

8.54 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217302.51001

9.15 €

1 4 Days 52.3blackSteel052.359.11813M515.4811.217402.51001

8.54 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217152.51001

8.54 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217202.51001

8.54 €

1 4 Days 52.3ruby redSteel052.359.11813M415.4811.217302.51001

Tech Support