Reducing bushings (21940) (21940-1408)

Reducing bushings (21940) 21940-1408

Product Details:

Manufacturer part number: 21940-1408

Brand: NORELEM

Price: 6.32

Delivery time: 4 Days


Technical Data:

A: 3.5 mm

D=outside diameter: 14 mm

D1=internal diameter: 8 mm

D2: 4.2 mm

L=Length: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21940-1408

Part Number
21940-1408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=outside diameter
(mm)
D1=internal diameter
(mm)
D2
(mm)
L=Length
(mm)
Suitable for position indicator

6.32 €

1 4 Days 3.51484.217K0409

Loading...

  1. 1

Basic information

Main material Steel

This page is Reducing bushings (21940), part number 21940-1408.
You can find the detail information about specifications and dimensions on part number 21940-1408.

Variation of this product

Part Number
21940-1006
21940-1008
21940-1406
21940-1410
21940-1412
21940-2012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=outside diameter
(mm)
D1=internal diameter
(mm)
D2
(mm)
L=Length
(mm)
Suitable for position indicator

5.89 €

1 4 Days 2.51063.214K0408

5.89 €

1 4 Days 2.51083.214K0408

6.32 €

1 4 Days 3.51464.217K0409

6.32 €

1 4 Days 3.514104.217K0409

6.32 €

1 4 Days 3.514124.217K0409

5.87 €

1 4 Days 4.520125.520K0410

Tech Support