Linear actuators (29105) (29105-300001X300)

Linear actuators (29105) 29105-300001X300

Product Details:

Manufacturer part number: 29105-300001X300

Brand: NORELEM

Price: 220.90

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Steel code: 1.4301

Surface finish body: -

Version 1: with plain bearing

B=Diameter: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29105-300001X300

Part Number
29105-300001X300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body Version 1 B=Diameter
(mm)
D1
(mm)
F
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)
P1 (parallel key DIN 6885)
(mm)
Pitch
(mm)
Spindle with ball bearings
(Nm)
Spindle with slide bearing
(Nm)
Travel S
(mm)
Type E=Outside diameter
(mm)
V1
(mm)
Spindle

220.90 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003830026100282 x 2 x 2030.350.4510030M4x8Tr 14x3

Loading...

  1. 1

Basic information

Component material Steel

This page is Linear actuators (29105), part number 29105-300001X300.
You can find the detail information about specifications and dimensions on part number 29105-300001X300.

Variation of this product

Part Number
29105-180101X300
29105-180101X500
29105-300001X500
29105-300001X800
29105-300101X300
29105-300101X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body Version 1 B=Diameter
(mm)
D1
(mm)
F
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)
P1 (parallel key DIN 6885)
(mm)
Pitch
(mm)
Spindle with ball bearings
(Nm)
Spindle with slide bearing
(Nm)
Travel S
(mm)
Type E=Outside diameter
(mm)
V1
(mm)
Spindle

233.87 €

1 4 Days Steel-galvanisedwith ball bearing186 h9400243001777.5182 x 2 x 1220.20-14518M3x5Tr 10x2

280.90 €

1 4 Days Steel-galvanisedwith ball bearing186 h9400245001777.5182 x 2 x 1220.20-34518M3x5Tr 10x2

274.94 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003850026100282 x 2 x 2030.350.4530030M4x8Tr 14x3

356.01 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003880026100282 x 2 x 2030.350.4560030M4x8Tr 14x3

283.19 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003830026100282 x 2 x 2030.350.4510030M4x8Tr 14x3

337.26 €

1 4 Days Stainless steel1.4301-with plain bearing308 h88003850026100282 x 2 x 2030.350.4530030M4x8Tr 14x3

Tech Support