Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29105-1300101X300 |
29105-1300101X500 |
29105-1300101X800 |
29105-1400101X1000 |
29105-1400101X300 |
29105-1400101X500 |
29105-1400101X800 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Diameter (mm) | D1 (mm) | F (mm) | J (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | M (mm) | P1 (parallel key DIN 6885) (mm) | Pitch (mm) | Spindle with ball bearings (Nm) | Travel S (mm) | Type E=Outside diameter (mm) | V1 (mm) | Spindle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
643.41 € | 1 | 4 Days | 30 | 8 h8 | 800 | 31 | 300 | 26 | 80 | 22 | 2 x 2 x 20 | 3 | 0.35 | 140 | 30 | M4x8 | Tr 14x3 | ||
734.08 € | 1 | 4 Days | 30 | 8 h8 | 800 | 31 | 500 | 26 | 80 | 22 | 2 x 2 x 20 | 3 | 0.35 | 340 | 30 | M4x8 | Tr 14x3 | ||
870.09 € | 1 | 4 Days | 30 | 8 h8 | 800 | 31 | 800 | 26 | 80 | 22 | 2 x 2 x 20 | 3 | 0.35 | 640 | 30 | M4x8 | Tr 14x3 | ||
1,045.23 € | 1 | 4 Days | 40 | 12 h8 | 1000 | 39 | 1000 | 38 | 77 | 28 | 4 x 4 x 32 | 4 | 0.50 | 846 | 40 | M6x10 | Tr 20x4 | ||
710.48 € | 1 | 4 Days | 40 | 12 h8 | 1000 | 39 | 300 | 38 | 77 | 28 | 4 x 4 x 32 | 4 | 0.50 | 146 | 40 | M6x10 | Tr 20x4 | ||
806.13 € | 1 | 4 Days | 40 | 12 h8 | 1000 | 39 | 500 | 38 | 77 | 28 | 4 x 4 x 32 | 4 | 0.50 | 346 | 40 | M6x10 | Tr 20x4 | ||
949.58 € | 1 | 4 Days | 40 | 12 h8 | 1000 | 39 | 800 | 38 | 77 | 28 | 4 x 4 x 32 | 4 | 0.50 | 646 | 40 | M6x10 | Tr 20x4 |
Loading...
Main material | Stainless steel | Steel code | 1.4301 | Component material | Stainless steel |
---|---|---|---|---|---|
Version 1 | with ball bearing |
Configure
Basic Attributes
B=Diameter(mm)
D1(mm)
F(mm)
J(mm)
L=Length(mm)
L1(mm)
L2(mm)
M(mm)
P1 (parallel key DIN 6885)(mm)
Pitch(mm)
Spindle with ball bearings(Nm)
Travel S(mm)
Type E=Outside diameter(mm)
V1(mm)
Spindle
Filter by standard shipping days
Optional Attributes