Manufacturer part number: 02020-210
Brand: NORELEM
Price: 9.45 €
Delivery time: 4 Days
Version 1: short
D1=Outside diameter: 10 mm
D2=Pin diameter: 6 mm
H=Height: 10 mm
H1: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02020-210
Main material | Tool steel | Surface finish body | hardened and ground | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | B |
This page is Cylindrical locating pins, Form B (02020), part number 02020-210.
You can find the detail information about specifications and dimensions on part number 02020-210.
Configure
Basic Attributes
Version 1
D1=Outside diameter(mm)
D2=Pin diameter(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02020-206 |
02020-208 |
02020-212 |
02020-216 |
02020-220 |
02020-225 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version 1 | D1=Outside diameter (mm) | D2=Pin diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.85 € | 1 | 4 Days | short | 6 | 4 | 7 | 6 | 1.2 | 4 | 0.02 | ||
9.15 € | 1 | 4 Days | short | 8 | 6 | 10 | 9 | 1.6 | 6 | 0.02 | ||
10.20 € | 1 | 4 Days | short | 12 | 6 | 10 | 9 | 1.6 | 6 | 0.02 | ||
12.09 € | 1 | 4 Days | short | 16 | 8 | 13 | 12 | 2 | 8 | 0.04 | ||
15.36 € | 1 | 4 Days | short | 20 | 12 | 15 | 18 | 2 | 9 | 0.04 | ||
16.63 € | 1 | 4 Days | short | 25 | 12 | 15 | 18 | 2.5 | 9 | 0.04 |