Manufacturer part number: 04756-0228
Brand: NORELEM
Price: 59.62 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: black oxidised
D=diameter: 28 mm
H=Height: 41 mm
H1: 28 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04756-0228
Component material | Steel | Surface finish component | galvanised | Form | C |
---|---|---|---|---|---|
B=Width(mm) | 52 | B1(mm) | 13 | B2(mm) | 26 |
B3(mm) | 7 | B4(mm) | 38 | D1(mm) | M5 |
D2(mm) | M5 | D3(mm) | M6 | L=Length(mm) | 96 |
L1(mm) | 11 | L2(mm) | 30 | L3(mm) | 13 |
L4(mm) | 26 | L5(mm) | 26 | L6(mm) | 7 |
L7(mm) | 38 | L8(mm) | 30 | S=Thickness(mm) | 5 |
SW(mm) | 6 |
This page is Clamping pin steel or stainless steel with adapter plate, Form C (04756), part number 04756-0228.
You can find the detail information about specifications and dimensions on part number 04756-0228.
Part Number |
---|
04756-0216 |
04756-1220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | D=diameter (mm) | H=Height (mm) | H1 (mm) |
---|---|---|---|---|---|---|---|---|---|
48.04 € | 1 | 4 Days | Steel | black oxidised | 16 | 30.5 | 17.5 | ||
51.92 € | 1 | 4 Days | Stainless steel | bright | 20 | 34 | 21 |