Clamping pin steel or stainless steel with adapter plate, Form A (04756) (04756-0016)

Clamping pin steel or stainless steel with adapter plate, Form A (04756) 04756-0016

Product Details:

Manufacturer part number: 04756-0016

Brand: NORELEM

Price: 38.99

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: black oxidised

D=diameter: 16 mm

H=Height: 30.5 mm

H1: 17.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04756-0016

Part Number
04756-0016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=diameter
(mm)
H=Height
(mm)
H1
(mm)

38.99 €

1 4 Days Steelblack oxidised1630.517.5

Loading...

  1. 1

Basic information

Component material Steel Surface finish component galvanised Form A
B=Width(mm) 52 B1(mm) 13 B2(mm) 26
D1(mm) M5 L=Length(mm) 66 L1(mm) 11
L2(mm) 30 L3(mm) 13 L4(mm) 26
S=Thickness(mm) 5 SW(mm) 6

This page is Clamping pin steel or stainless steel with adapter plate, Form A (04756), part number 04756-0016.
You can find the detail information about specifications and dimensions on part number 04756-0016.

Variation of this product

Part Number
04756-0028
04756-1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D=diameter
(mm)
H=Height
(mm)
H1
(mm)

50.54 €

1 4 Days Steelblack oxidised284128

42.84 €

1 4 Days Stainless steelbright203421

Tech Support