Clamping pin steel or stainless steel with washer (04754) (04754-016)

Clamping pin steel or stainless steel with washer (04754) 04754-016

Product Details:

Manufacturer part number: 04754-016

Brand: NORELEM

Price: 26.22

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: 1.0715

Surface finish body: black oxidised

B=clamping range: 0-14 mm

D=diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04754-016

Part Number
04754-016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body B=clamping range
(mm)
D=diameter
(mm)
H=Height
(mm)
H1
(mm)

26.22 €

1 4 Days Steel1.0715black oxidised0-14164817.5

Loading...

  1. 1

Basic information

D1=Outside diameter(mm) 40 H2(mm) 7 SW(mm) 6

This page is Clamping pin steel or stainless steel with washer (04754), part number 04754-016.
You can find the detail information about specifications and dimensions on part number 04754-016.

Variation of this product

Part Number
04754-028
04754-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body B=clamping range
(mm)
D=diameter
(mm)
H=Height
(mm)
H1
(mm)

37.81 €

1 4 Days Steel1.0715black oxidised0-23286828

30.10 €

1 4 Days Stainless steel1.4305bright0-10204821

Tech Support