Manufacturer part number: 04753-0016
Brand: NORELEM
Price: 86.82 €
Delivery time: 4 Days
B=clamping range: 0-36 mm
D=diameter: 16 mm
D1=Outside diameter: 34 mm
H=Height: 78 mm
H1: 17.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04753-0016
Main material | Steel | Surface finish body | black oxidised | Form | A |
---|---|---|---|---|---|
SW(mm) | 6 |
This page is Clamping pin steel, Form A (04753), part number 04753-0016.
You can find the detail information about specifications and dimensions on part number 04753-0016.
Part Number |
---|
04753-0028 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=clamping range (mm) | D=diameter (mm) | D1=Outside diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
104.18 € | 1 | 4 Days | 0-75 | 28 | 48 | 129 | 28 | 90 |