Clamping pin stainless steel (03192) (03192-25-18)

Clamping pin stainless steel (03192) 03192-25-18

Product Details:

Manufacturer part number: 03192-25-18

Brand: NORELEM

Price: 5.66

Delivery time: 4 Days


Technical Data:

D=diameter: 8 mm

D1: 9 mm

H=Height: 8.7 mm

M: M05X0.8 mm

SW=key width: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03192-25-18

Part Number
03192-25-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
M
(mm)
SW=key width
(mm)

5.66 €

1 4 Days 898.7M05X0.87

Loading...

  1. 1

Basic information

Main material Stainless steel H1(mm) 0.5 L=Length(mm) 5.8

This page is Clamping pin stainless steel (03192), part number 03192-25-18.
You can find the detail information about specifications and dimensions on part number 03192-25-18.

Variation of this product

Part Number
03192-25-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
M
(mm)
SW=key width
(mm)

5.66 €

1 4 Days 677.6M04X0.75

Tech Support