Locating pins expanding (03151) (03151-1612)

Locating pins expanding (03151) 03151-1612

Product Details:

Manufacturer part number: 03151-1612

Brand: NORELEM

Price: 33.42

Delivery time: 4 Days


Technical Data:

Form: A

B: 12 mm

B1=Pin diameter: 22 mm

B2: - mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03151-1612

Part Number
03151-1612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B
(mm)
B1=Pin diameter
(mm)
B2
(mm)
D
(mm)
Recommended Ø
(mm)

33.42 €

1 4 Days A1222-1616.01 ±0.01

Loading...

  1. 1

Basic information

Main material High carbon steel Material (mount surface / support surface) Steel

This page is Locating pins expanding (03151), part number 03151-1612.
You can find the detail information about specifications and dimensions on part number 03151-1612.

Variation of this product

Part Number
03151-1610
03151-1614
03151-2024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B
(mm)
B1=Pin diameter
(mm)
B2
(mm)
D
(mm)
Recommended Ø
(mm)

36.67 €

1 4 Days A1020-1616.01 ±0.01

33.42 €

1 4 Days B1416181616.01 ±0.01

46.52 €

1 4 Days B2428322020.01 ±0.01

Tech Support