Manufacturer part number: 03108-062
Brand: NORELEM
Price: 21.56 €
Delivery time: 4 Days
Main material: Tool steel
Material (mount surface / support surface): Steel
A: 6 mm
B: 4 mm
C= diameter: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03108-062
Part Number
|
---|
03108-062 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Material (mount surface / support surface) | A (mm) | B (mm) | C= diameter (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J | K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.56 € | 1 | 4 Days | Tool steel | Steel | 6 | 4 | 6 | 4 | 6 | 2 | M2.5 | 4.5 | R 1 | 1.7 |
Loading...
Form | D |
---|
This page is Locating pins with flattened ball-end Form D (03108), part number 03108-062.
You can find the detail information about specifications and dimensions on part number 03108-062.
Configure
Basic Attributes
Main material
Material (mount surface / support surface)
A(mm)
B(mm)
C= diameter(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
J
K(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03108-082 |
03108-102 |
03108-122 |
03108-142 |
03108-162 |
03108-202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Material (mount surface / support surface) | A (mm) | B (mm) | C= diameter (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.29 € | 1 | 4 Days | Tool steel | Steel | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | 2 | ||
27.97 € | 1 | 4 Days | Tool steel | Steel | 10 | 7 | 10 | 7 | 10 | 2.5 | M3 | 6 | R 2,5 | 2.5 | ||
28.59 € | 1 | 4 Days | Tool steel | Steel | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | 2.5 | ||
30.14 € | 1 | 4 Days | Tool steel | Steel | 14 | 10 | 14 | 10 | 14 | 3.5 | M4 | 8 | R 3,5 | 3.76 | ||
30.51 € | 1 | 4 Days | Tool steel | Steel | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | 4.3 | ||
34.18 € | 1 | 4 Days | Tool steel | Steel | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | 5 |