Locating pins with ball-end Form B (03108) (03108-06)

Locating pins with ball-end Form B (03108) 03108-06

Product Details:

Manufacturer part number: 03108-06

Brand: NORELEM

Price: 17.72

Delivery time: 4 Days


Technical Data:

Main material: Tool steel

Material (mount surface / support surface): Steel

A: 6 mm

B: 4 mm

C= diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03108-06

Part Number
03108-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

17.72 €

1 4 Days Tool steelSteel646462M2.54.5R 1

Loading...

  1. 1

Basic information

Form B

This page is Locating pins with ball-end Form B (03108), part number 03108-06.
You can find the detail information about specifications and dimensions on part number 03108-06.

Variation of this product

Part Number
03108-08
03108-10
03108-12
03108-14
03108-16
03108-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

19.97 €

1 4 Days Tool steelSteel868682M36R 2

22.81 €

1 4 Days Tool steelSteel107107102.5M36R 2,5

23.45 €

1 4 Days Tool steelSteel128128123M48R 3

24.81 €

1 4 Days Tool steelSteel14101410143.5M48R 3,5

25.52 €

1 4 Days Tool steelSteel16121612164M510R 4

28.99 €

1 4 Days Tool steelSteel20142014205M510R 5

Tech Support