Locating pins with flattened ball-end Form C (03107) (03107-052)

Locating pins with flattened ball-end Form C (03107) 03107-052

Product Details:

Manufacturer part number: 03107-052

Brand: NORELEM

Price: 19.17

Delivery time: 4 Days


Technical Data:

Main material: Tool steel

Material (mount surface / support surface): Steel

A: 5 mm

B: 5 mm

C= diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03107-052

Part Number
03107-052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J K
(mm)

19.17 €

1 4 Days Tool steelSteel555652M2.54.5R 11.5

Loading...

  1. 1

Basic information

Form C

This page is Locating pins with flattened ball-end Form C (03107), part number 03107-052.
You can find the detail information about specifications and dimensions on part number 03107-052.

Variation of this product

Part Number
03107-062
03107-082
03107-102
03107-122
03107-142
03107-162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J K
(mm)

21.54 €

1 4 Days Tool steelSteel666862M35R 11.8

24.67 €

1 4 Days Tool steelSteel8881082M36R 21.9

25.52 €

1 4 Days Tool steelSteel10101013102.5M36R 2,52.5

26.34 €

1 4 Days Tool steelSteel12121215123M48R 32.5

28.08 €

1 4 Days Tool steelSteel14141417143.5M48R 3,53.9

28.39 €

1 4 Days Tool steelSteel16161620164M510R 44.3

Tech Support