Locating pins with ball-end Form A (03107) (03107-30)

Locating pins with ball-end Form A (03107) 03107-30

Product Details:

Manufacturer part number: 03107-30

Brand: NORELEM

Price: 40.81

Delivery time: 4 Days


Technical Data:

Main material: Tool steel

Material (mount surface / support surface): Steel

A: 30 mm

B: 30 mm

C= diameter: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03107-30

Part Number
03107-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

40.81 €

1 4 Days Tool steelSteel30303030308M612R 8

Loading...

  1. 1

Basic information

Form A

This page is Locating pins with ball-end Form A (03107), part number 03107-30.
You can find the detail information about specifications and dimensions on part number 03107-30.

Variation of this product

Part Number
03107-10
03107-12
03107-14
03107-40
03107-50
03107-505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Material (mount surface / support surface) A
(mm)
B
(mm)
C= diameter
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J

19.98 €

1 4 Days Tool steelSteel10101013102.5M36R 2,5

20.58 €

1 4 Days Tool steelSteel12121215123M48R 3

22.51 €

1 4 Days Tool steelSteel14141417143.5M48R 3,5

84.18 €

1 4 Days Tool steelSteel404040404010M612R 10

117.96 €

1 4 Days Tool steelSteel505050505012M612R 12

20.73 €

1 4 Days Stainless steelStainless steel555652M2.54.5R 1

Tech Support