Locating pin with internal thread, Form C, flattened (02025) (02025-405)

Locating pin with internal thread, Form C, flattened (02025) 02025-405

Product Details:

Manufacturer part number: 02025-405

Brand: NORELEM

Price: 12.64

Delivery time: 4 Days


Technical Data:

Material (mount surface / support surface): -

Version 1: short

B: - mm

D1=Pin diameter: 5 mm

D2=Pin diameter: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02025-405

Part Number
02025-405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (mount surface / support surface) Version 1 B
(mm)
D1=Pin diameter
(mm)
D2=Pin diameter
(mm)
G
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
R
(mm)
T
(mm)

12.64 €

1 4 Days -short-53-8351.50-

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Form C

This page is Locating pin with internal thread, Form C, flattened (02025), part number 02025-405.
You can find the detail information about specifications and dimensions on part number 02025-405.

Variation of this product

Part Number
02025-406
02025-408
02025-410
02025-412
02025-416
02025-420
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material (mount surface / support surface) Version 1 B
(mm)
D1=Pin diameter
(mm)
D2=Pin diameter
(mm)
G
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
R
(mm)
T
(mm)

12.64 €

1 4 Days -short-64-10461.80-

12.93 €

1 4 Days Steelshort2.586M2.511.467.42.55

13.44 €

1 4 Days Steelshort3.0107M2.513.779.735

13.99 €

1 4 Days Steelshort3.5128M3168123.56

16.71 €

1 4 Days Steelshort51612M420121558

25.35 €

1 4 Days Steelshort62014M525.51419.5610

Tech Support