Locating pin with internal thread, Form B, cylindrical (02025) (02025-205)

Locating pin with internal thread, Form B, cylindrical (02025) 02025-205

Product Details:

Manufacturer part number: 02025-205

Brand: NORELEM

Price: 11.51

Delivery time: 4 Days


Technical Data:

Material (mount surface / support surface): -

Version 1: short

D1=Pin diameter: 5 mm

D2=Pin diameter: 3 mm

G: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02025-205

Part Number
02025-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (mount surface / support surface) Version 1 D1=Pin diameter
(mm)
D2=Pin diameter
(mm)
G
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
R
(mm)
T
(mm)

11.51 €

1 4 Days -short53-8351.50-

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Form B

This page is Locating pin with internal thread, Form B, cylindrical (02025), part number 02025-205.
You can find the detail information about specifications and dimensions on part number 02025-205.

Variation of this product

Part Number
02025-206
02025-208
02025-210
02025-212
02025-216
02025-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material (mount surface / support surface) Version 1 D1=Pin diameter
(mm)
D2=Pin diameter
(mm)
G
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
R
(mm)
T
(mm)

11.51 €

1 4 Days -short64-10461.80-

11.84 €

1 4 Days Steelshort86M2.511.467.42.55

12.39 €

1 4 Days Steelshort107M2.513.779.735

12.93 €

1 4 Days Steelshort128M3168123.56

15.04 €

1 4 Days Steelshort1612M420121558

23.40 €

1 4 Days Steelshort2014M525.51419.5610

Tech Support