Flattened locating pins, Form C (02020) (02020-406)

Flattened locating pins, Form C (02020) 02020-406

Product Details:

Manufacturer part number: 02020-406

Brand: NORELEM

Price: 9.85

Delivery time: 4 Days


Technical Data:

B: 1 mm

D1=Outside diameter: 6 mm

D2=Pin diameter: 4 mm

H=Height: 7 mm

H1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02020-406

Part Number
02020-406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1=Outside diameter
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
T
(mm)

9.85 €

1 4 Days 164761.240.02

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Material (mount surface / support surface) Steel
Form C

This page is Flattened locating pins, Form C (02020), part number 02020-406.
You can find the detail information about specifications and dimensions on part number 02020-406.

Variation of this product

Part Number
02020-408
02020-410
02020-412
02020-416
02020-420
02020-425
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D1=Outside diameter
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
T
(mm)

10.78 €

1 4 Days 1.6861091.660.02

12.77 €

1 4 Days 2.51061091.660.02

12.39 €

1 4 Days 2.51261091.660.02

15.06 €

1 4 Days 3.51681312280.04

21.96 €

1 4 Days 520121518290.04

22.41 €

1 4 Days 5251215182.590.04

Tech Support