Handwheels 2-spoke plastic (06255) (06255-0130X14)

Handwheels 2-spoke plastic (06255) 06255-0130X14

Product Details:

Manufacturer part number: 06255-0130X14

Brand: NORELEM

Price: 12.42

Delivery time: 4 Days


Technical Data:

Outside diameter: 129 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 14H7 mm

D3: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06255-0130X14

Part Number
06255-0130X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

12.42 €

1 4 Days 129reamed hole-14H73230212450-

Loading...

  1. 1

Basic information

Handle, Material Polyamide

This page is Handwheels 2-spoke plastic (06255), part number 06255-0130X14.
You can find the detail information about specifications and dimensions on part number 06255-0130X14.

Variation of this product

Part Number
06255-0100X10
06255-0100X12
06255-0130X12
06255-0160X14
06255-0160X16
06255-0200X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

10.05 €

1 4 Days 99reamed hole-10H72825.5202442-

10.05 €

1 4 Days 99reamed hole-12H72825.5202442-

12.42 €

1 4 Days 129reamed hole-12H73230212450-

17.61 €

1 4 Days 159reamed hole-14H74033223257-

17.61 €

1 4 Days 159reamed hole-16H74033223257-

22.83 €

1 4 Days 198reamed hole-16H7513117.53260-

Tech Support