Crank handles stainless steel revolving grip square socket (06505) (Part Numbers)

Crank handles stainless steel revolving grip square socket (06505)
· For long adjustment travel

· Application sectors: machine, plant, equipment construction and measuring devices

· Version: square socket

· Stainless steel 1.4305, 1.4308, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06505-4110
06505-4212
06505-4314
06505-4417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
SW=key width
(mm)

49.90 €

1 4 Days 180241682602213.410010

61.85 €

1 4 Days 210028209872261612412

78.19 €

1 4 Days 31253026118902815.815314

89.76 €

1 4 Days 41603426122903219.619017

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Surface finish body bright Component material stainless steel
Version 1 square socket Version 2 without transverse hole Form D
Form-Type with revolving grip Grip cylindrical grip DIN similar to DIN 469
Form definition with revolving grip

Tech Support