Crank handles aluminium with safety grip and square socket (06504) (06504-21106)

Crank handles aluminium with safety grip and square socket (06504) 06504-21106

Product Details:

Manufacturer part number: 06504-21106

Brand: NORELEM

Price: 74.75

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Size: 1

Version 2: with transverse bore

Grip: cylindrical grip

A=Centre distance: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06504-21106

Part Number
06504-21106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 Grip A=Centre distance
(mm)
D
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

74.75 €

1 4 Days black grey RAL 70211with transverse borecylindrical grip802416M687.547.52213.47.510010no0.0820

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body plastic-coated Main colour black
Component material thermoplastic Version 1 square socket Form B
DIN similar to DIN 469 Form definition safety grip Item Crank Handle
Product type safety grip RoHS yes

This page is Crank handles aluminium with safety grip and square socket (06504), part number 06504-21106.
You can find the detail information about specifications and dimensions on part number 06504-21106.

Variation of this product

Part Number
06504-2110
06504-2212
06504-22126
06504-2314
06504-23146
06504-2417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 Grip A=Centre distance
(mm)
D
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

70.57 €

1 4 Days black1without transverse hole-802416-87.547.52213.4-10010-0.0821

80.50 €

1 4 Days black2without transverse hole-1002820-106.958.42616-12412-0.2549

84.64 €

1 4 Days black grey RAL 70212with transverse borecylindrical grip1002820M6106.958.426167.512412no0.2550

106.05 €

1 4 Days black3without transverse hole-1253026-139.182.12815.8-15314-0.2544

110.01 €

1 4 Days black grey RAL 70213with transverse borecylindrical grip1253026M6139.182.12815.87.515314no0.2540

111.10 €

1 4 Days black4without transverse hole-1603426-143.182.13219.6-19017-0.2928

Tech Support