Crank handles aluminium with safety grip and reamed hole (06504) (06504-1110)

Crank handles aluminium with safety grip and reamed hole (06504) 06504-1110

Product Details:

Manufacturer part number: 06504-1110

Brand: NORELEM

Price: 67.91

Delivery time: 4 Days


Technical Data:

Component colour: black

Size: 1

Version 2: without transverse hole

Grip: -

A=Centre distance: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06504-1110

Part Number
06504-1110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 Grip A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

67.91 €

1 4 Days black1without transverse hole-80241016-87.547.52213.4-100-0.0846

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body plastic-coated Main colour black
Component material thermoplastic Version 1 reamed hole Form B
DIN similar to DIN 469 Form definition safety grip Item Crank Handle
Product type safety grip RoHS yes

This page is Crank handles aluminium with safety grip and reamed hole (06504), part number 06504-1110.
You can find the detail information about specifications and dimensions on part number 06504-1110.

Variation of this product

Part Number
06504-11106
06504-1212
06504-12126
06504-1314
06504-13146
06504-1417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 Grip A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

72.13 €

1 4 Days black grey RAL 70211with transverse borecylindrical grip80241016M687.547.52213.47.5100no0.0850

79.28 €

1 4 Days black2without transverse hole-100281220-106.958.42616-124-0.1525

83.43 €

1 4 Days black grey RAL 70212with transverse borecylindrical grip100281220M6106.958.426167.5124no0.1530

105.23 €

1 4 Days black3without transverse hole-125301426-139.182.12815.8-153-0.2562

109.20 €

1 4 Days black grey RAL 70213with transverse borecylindrical grip125301426M6139.182.12815.87.5153no0.2560

109.50 €

1 4 Days black4without transverse hole-160341726-143.182.13219.6-190-0.2965

Tech Support