Crank handles revolving grip square socket (06503) (06503-43146)

Crank handles revolving grip square socket (06503) 06503-43146

Product Details:

Manufacturer part number: 06503-43146

Brand: NORELEM

Price: 32.65

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Size: 3

Version 2: with transverse bore

A=Centre distance: 125 mm

D: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06503-43146

Part Number
06503-43146
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

32.65 €

1 4 Days black grey RAL 70213with transverse bore1253026M6111832815.87.515314no0.2550

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body plastic-coated Main colour black
Component material thermoplastic Version 1 square socket Form D
Grip cylindrical grip DIN similar to DIN 469 Form definition with revolving grip
Item Crank Handle Product type revolving grip RoHS yes

This page is Crank handles revolving grip square socket (06503), part number 06503-43146.
You can find the detail information about specifications and dimensions on part number 06503-43146.

Variation of this product

Part Number
06503-41106
06503-4212
06503-42126
06503-4314
06503-4417
06503-44176
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D3
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

27.05 €

1 4 Days black grey RAL 70211with transverse bore802416M671.149.12213.47.510010no0.0760

24.74 €

1 4 Days black2without transverse hole1002820-87.461.42616-12412-0.1366

29.20 €

1 4 Days black grey RAL 70212with transverse bore1002820M687.461.426167.512412no0.1370

28.18 €

1 4 Days black3without transverse hole1253026-111832815.8-15314-0.2549

32.91 €

1 4 Days black4without transverse hole1603426-115833219.6-19017-0.2965

37.36 €

1 4 Days black grey RAL 70214with transverse bore1603426M6115833219.67.519017no0.2970

Tech Support