Crank handles with safety grip, with square socket (06502) (06502-2110)

Crank handles with safety grip, with square socket (06502) 06502-2110

Product Details:

Manufacturer part number: 06502-2110

Brand: NORELEM

Price: 51.25

Delivery time: 4 Days


Technical Data:

Component colour: black grey

Size: 1

Version 2: without transverse hole

A=Centre distance: 80 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06502-2110

Part Number
06502-2110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

51.25 €

1 4 Days black grey1without transverse hole8024-84.247.528.513-10412.710-0.0920

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material thermoplastic
Version 1 square socket Form B Form definition safety grip
Item Crank Handle Product type safety grip RoHS yes

This page is Crank handles with safety grip, with square socket (06502), part number 06502-2110.
You can find the detail information about specifications and dimensions on part number 06502-2110.

Variation of this product

Part Number
06502-2108
06502-21086
06502-21106
06502-2210
06502-22106
06502-2212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

51.25 €

1 4 Days black grey1without transverse hole8024-84.247.528.513-10412.78-0.0760

55.26 €

1 4 Days black grey RAL 70211with transverse bore8024M684.247.528.5137.510412.78no0.0760

55.26 €

1 4 Days black grey RAL 70211with transverse bore8024M684.247.528.5137.510412.710no0.0920

51.81 €

1 4 Days black grey2without transverse hole10029-104.258.535.513-12915.710-0.1553

55.81 €

1 4 Days black grey RAL 70212with transverse bore10029M6104.258.535.5137.512915.710no0.1550

51.81 €

1 4 Days black grey2without transverse hole10029-104.258.535.513-12915.712-0.1497

Tech Support