Crank handles with safety grip, with keyway (06502) (06502-131204)

Crank handles with safety grip, with keyway (06502) 06502-131204

Product Details:

Manufacturer part number: 06502-131204

Brand: NORELEM

Price: 53.71

Delivery time: 4 Days


Technical Data:

Component colour: black grey

Size: 3

Version 2: without transverse hole

A=Centre distance: 125 mm

B3: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06502-131204

Part Number
06502-131204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

53.71 €

1 4 Days black grey3without transverse hole12543612-139824418.5-16119.513.8-0.3054

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material thermoplastic
Version 1 reamed hole with slot Form B Form definition safety grip
Item Crank Handle Product type safety grip RoHS yes

This page is Crank handles with safety grip, with keyway (06502), part number 06502-131204.
You can find the detail information about specifications and dimensions on part number 06502-131204.

Variation of this product

Part Number
06502-1110036
06502-121003
06502-1210036
06502-1312046
06502-131405
06502-1314056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

56.51 €

1 4 Days black grey RAL 70211with transverse bore8032410M684.247.528.5137.510412.711.4no0.0950

52.96 €

1 4 Days black grey2without transverse hole10032910-104.258.535.513-12915.711.4-0.1900

56.97 €

1 4 Days black grey RAL 70212with transverse bore10032910M6104.258.535.5137.512915.711.4no0.1900

57.70 €

1 4 Days black grey RAL 70213with transverse bore12543612M6139824418.57.516119.513.8no0.3050

53.71 €

1 4 Days black grey3without transverse hole12553614-139824418.5-16119.516.3-0.2960

57.70 €

1 4 Days black grey RAL 70213with transverse bore12553614M6139824418.57.516119.516.3no0.2960

Tech Support