Crank handles with safety grip, without keyway (06502) (Part Numbers)

Crank handles with safety grip, without keyway (06502)
· For long adjustment travel

· Application sectors: machine, plant, equipment construction and measuring devices

· Swivels back automatically after releasing

· Version: without keyway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06502-1108
06502-11086
06502-1110
06502-11106
06502-1210
06502-1212
06502-12106
06502-12126
06502-1312
06502-1314
06502-13126
06502-13146
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

49.25 €

1 4 Days black grey1without transverse hole80248-84.247.528.513-10412.7-0.0948

53.25 €

1 4 Days black grey RAL 70211with transverse bore80248M684.247.528.5137.510412.7no0.0950

49.25 €

1 4 Days black grey1without transverse hole802410-84.247.528.513-10412.7-0.0948

53.25 €

1 4 Days black grey RAL 70211with transverse bore802410M684.247.528.5137.510412.7no0.0950

49.64 €

1 4 Days black grey2without transverse hole1002910-104.258.535.513-12915.7-0.1270

49.64 €

1 4 Days black grey2without transverse hole1002912-104.258.535.513-12915.7-0.1573

53.64 €

1 4 Days black grey RAL 70212with transverse bore1002910M6104.258.535.5137.512915.7no0.1270

53.64 €

1 4 Days black grey RAL 70212with transverse bore1002912M6104.258.535.5137.512915.7no0.1570

50.52 €

1 4 Days black grey3without transverse hole1253612-139824418.5-16119.5-0.3048

50.52 €

1 4 Days black grey3without transverse hole1253614-139824418.5-16119.5-0.3005

54.52 €

1 4 Days black grey RAL 70213with transverse bore1253612M6139824418.57.516119.5no0.3050

54.52 €

1 4 Days black grey RAL 70213with transverse bore1253614M6139824418.57.516119.5no0.3000

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material thermoplastic
Version 1 reamed hole Form B Form definition safety grip
Item Crank Handle Product type safety grip RoHS yes

Tech Support