Crank handles with cylindrical revolving grip, with square socket (06500) (06500-4108)

Crank handles with cylindrical revolving grip, with square socket (06500) 06500-4108

Product Details:

Manufacturer part number: 06500-4108

Brand: NORELEM

Price: 17.73

Delivery time: 4 Days


Technical Data:

Size: 1

Version 2: without transverse hole

A=Centre distance: 80 mm

D: 24 mm

H=Height: 85.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06500-4108

Part Number
06500-4108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

17.73 €

1 4 Days 1without transverse hole802485.849.128.513-10412.78-0.1166

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Version 1 square socket Form D
Form definition with revolving grip Item Crank Handle Product type revolving grip

This page is Crank handles with cylindrical revolving grip, with square socket (06500), part number 06500-4108.
You can find the detail information about specifications and dimensions on part number 06500-4108.

Variation of this product

Part Number
06500-41086
06500-4110
06500-41106
06500-4210
06500-42106
06500-4212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

21.86 €

1 4 Days 1with transverse bore802485.849.128.5137.510412.78no0.1160

17.73 €

1 4 Days 1without transverse hole802485.849.128.513-10412.710-0.1134

21.86 €

1 4 Days 1with transverse bore802485.849.128.5137.510412.710no0.1130

19.61 €

1 4 Days 2without transverse hole10029107.161.435.513-12915.710-0.1969

23.85 €

1 4 Days 2with transverse bore10029107.161.435.5137.512915.710no0.1970

19.61 €

1 4 Days 2without transverse hole10029107.161.435.513-12915.712-0.1925

Tech Support