Crank handles with cylindrical revolving grip, locating hole with slot (06500) (06500-310802)

Crank handles with cylindrical revolving grip, locating hole with slot (06500) 06500-310802

Product Details:

Manufacturer part number: 06500-310802

Brand: NORELEM

Price: 18.24

Delivery time: 4 Days


Technical Data:

Size: 1

Version 2: without transverse hole

A=Centre distance: 80 mm

B3: 2 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06500-310802

Part Number
06500-310802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

18.24 €

1 4 Days 1without transverse hole80224885.849.128.513-10412.79-0.1174

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Version 1 reamed hole with slot Form D
Form definition with revolving grip Item Crank Handle Product type revolving grip

This page is Crank handles with cylindrical revolving grip, locating hole with slot (06500), part number 06500-310802.
You can find the detail information about specifications and dimensions on part number 06500-310802.

Variation of this product

Part Number
06500-3108026
06500-311003
06500-3110036
06500-321003
06500-3210036
06500-321204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
B3
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
T
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

22.92 €

1 4 Days 1with transverse bore80224885.849.128.5137.510412.79no0.1180

18.24 €

1 4 Days 1without transverse hole803241085.849.128.513-10412.711.4-0.1143

22.92 €

1 4 Days 1with transverse bore803241085.849.128.5137.510412.711.4no0.1140

20.07 €

1 4 Days 2without transverse hole10032910107.161.435.513-12915.711.4-0.1965

24.78 €

1 4 Days 2with transverse bore10032910107.161.435.5137.512915.711.4no0.1970

20.07 €

1 4 Days 2without transverse hole10042912107.161.435.513-12915.713.8-0.1948

Tech Support