Crank handles with cylindrical revolving grip, locating hole without slot (06500) (06500-3210)

Crank handles with cylindrical revolving grip, locating hole without slot (06500) 06500-3210

Product Details:

Manufacturer part number: 06500-3210

Brand: NORELEM

Price: 17.40

Delivery time: 4 Days


Technical Data:

Size: 2

Version 2: without transverse hole

A=Centre distance: 100 mm

D: 29 mm

D2=Fastening hole: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06500-3210

Part Number
06500-3210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

17.40 €

1 4 Days 2without transverse hole1002910107.161.435.513-12915.7-0.1998

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Version 1 reamed hole Form D
Form definition with revolving grip Item Crank Handle Product type revolving grip

This page is Crank handles with cylindrical revolving grip, locating hole without slot (06500), part number 06500-3210.
You can find the detail information about specifications and dimensions on part number 06500-3210.

Variation of this product

Part Number
06500-31086
06500-3110
06500-31106
06500-32106
06500-3212
06500-32126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

19.71 €

1 4 Days 1with transverse bore8024885.849.128.5137.510412.7no0.1170

15.55 €

1 4 Days 1without transverse hole80241085.849.128.513-10412.7-0.1153

19.71 €

1 4 Days 1with transverse bore80241085.849.128.5137.510412.7no0.1150

21.54 €

1 4 Days 2with transverse bore1002910107.161.435.5137.512915.7no0.2000

17.40 €

1 4 Days 2without transverse hole1002912107.161.435.513-12915.7-0.1399

21.54 €

1 4 Days 2with transverse bore1002912107.161.435.5137.512915.7no0.1400

Tech Support