Crank handles with fold-away grip, with square socket (06500) (06500-2108)

Crank handles with fold-away grip, with square socket (06500) 06500-2108

Product Details:

Manufacturer part number: 06500-2108

Brand: NORELEM

Price: 45.44

Delivery time: 4 Days


Technical Data:

Size: 1

Version 2: without transverse hole

A=Centre distance: 80 mm

D: 24 mm

D7: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06500-2108

Part Number
06500-2108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

45.44 €

1 4 Days 1without transverse hole8024-85.74928.513-10412.78-0.1073

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Version 1 square socket Form C
Form definition with fold-down grip Item Crank Handle Product type folding grip

This page is Crank handles with fold-away grip, with square socket (06500), part number 06500-2108.
You can find the detail information about specifications and dimensions on part number 06500-2108.

Variation of this product

Part Number
06500-21086
06500-2110
06500-21106
06500-2210
06500-22106
06500-2212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

49.50 €

1 4 Days 1with transverse bore8024M685.74928.5137.510412.78no0.1070

45.44 €

1 4 Days 1without transverse hole8024-85.74928.513-10412.710-0.1037

49.50 €

1 4 Days 1with transverse bore8024M685.74928.5137.510412.710no0.1040

48.67 €

1 4 Days 2without transverse hole10029-105.259.535.513-12915.710-0.1779

52.73 €

1 4 Days 2with transverse bore10029M6105.259.535.5137.512915.710no0.1780

48.67 €

1 4 Days 2without transverse hole10029-105.259.535.513-12915.712-0.1732

Tech Support