Manufacturer part number: 06500-110802
Brand: NORELEM
Price: 45.08 €
Delivery time: 4 Days
Size: 1
Version 2: without transverse hole
A=Centre distance: 80 mm
B3: 2 mm
D: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06500-110802
Part Number
|
---|
06500-110802 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Version 2 | A=Centre distance (mm) | B3 (mm) | D (mm) | D2=Fastening hole (mm) | D7 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L2 (mm) | T (mm) | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.08 € | 1 | 4 Days | 1 | without transverse hole | 80 | 2 | 24 | 8 | - | 85.7 | 49 | 28.5 | 13 | - | 104 | 12.7 | 9 | - | 0.1096 |
Loading...
Main material | thermoplastic | Main colour | black grey | Component material | steel |
---|---|---|---|---|---|
Component colour | black oxidised | Version 1 | reamed hole with slot | Form | C |
Form definition | with fold-down grip | Item | Crank Handle | Product type | folding grip |
This page is Crank handles with fold-away grip, with keyway (06500), part number 06500-110802.
You can find the detail information about specifications and dimensions on part number 06500-110802.
Configure
Basic Attributes
D7(mm)
H4(mm)
PL Edelstahl
Size
Version 2
A=Centre distance(mm)
B3(mm)
D(mm)
D2=Fastening hole(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
L=Length(mm)
L2(mm)
T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06500-1108026 |
06500-111003 |
06500-1110036 |
06500-121003 |
06500-1210036 |
06500-121204 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Version 2 | A=Centre distance (mm) | B3 (mm) | D (mm) | D2=Fastening hole (mm) | D7 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L2 (mm) | T (mm) | PL Edelstahl | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.55 € | 1 | 4 Days | 1 | with transverse bore | 80 | 2 | 24 | 8 | M6 | 85.7 | 49 | 28.5 | 13 | 7.5 | 104 | 12.7 | 9 | no | 0.1100 | ||
45.08 € | 1 | 4 Days | 1 | without transverse hole | 80 | 3 | 24 | 10 | - | 85.7 | 49 | 28.5 | 13 | - | 104 | 12.7 | 11.4 | - | 0.1029 | ||
50.55 € | 1 | 4 Days | 1 | with transverse bore | 80 | 3 | 24 | 10 | M6 | 85.7 | 49 | 28.5 | 13 | 7.5 | 104 | 12.7 | 11.4 | no | 0.1030 | ||
48.29 € | 1 | 4 Days | 2 | without transverse hole | 100 | 3 | 29 | 10 | - | 105.2 | 59.5 | 35.5 | 13 | - | 129 | 15.7 | 11.4 | - | 0.1795 | ||
53.85 € | 1 | 4 Days | 2 | with transverse bore | 100 | 3 | 29 | 10 | M6 | 105.2 | 59.5 | 35.5 | 13 | 7.5 | 129 | 15.7 | 11.4 | no | 0.1800 | ||
48.29 € | 1 | 4 Days | 2 | without transverse hole | 100 | 4 | 29 | 12 | - | 105.2 | 59.5 | 35.5 | 13 | - | 129 | 15.7 | 13.8 | - | 0.1769 |