Crank handles with fold-away grip, without keyway (06500) (06500-1210)

Crank handles with fold-away grip, without keyway (06500) 06500-1210

Product Details:

Manufacturer part number: 06500-1210

Brand: NORELEM

Price: 46.08

Delivery time: 4 Days


Technical Data:

Size: 2

Version 2: without transverse hole

A=Centre distance: 100 mm

D: 29 mm

D2=Fastening hole: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06500-1210

Part Number
06500-1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

46.08 €

1 4 Days 2without transverse hole1002910-105.24935.513-12915.7-0.1823

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black grey Component material steel
Component colour black oxidised Version 1 reamed hole Form C
Form definition with fold-down grip Item Crank Handle Product type folding grip

This page is Crank handles with fold-away grip, without keyway (06500), part number 06500-1210.
You can find the detail information about specifications and dimensions on part number 06500-1210.

Variation of this product

Part Number
06500-11086
06500-1110
06500-11106
06500-12106
06500-1212
06500-12126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Version 2 A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D7
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
PL Edelstahl Weight in kg (ERP)
(kg)

46.91 €

1 4 Days 1with transverse bore80248M685.74928.5137.510412.7no0.1080

42.90 €

1 4 Days 1without transverse hole802410-85.74928.513-10412.7-0.1051

46.91 €

1 4 Days 1with transverse bore802410M685.74928.5137.510412.7no0.1050

50.16 €

1 4 Days 2with transverse bore1002910M6105.259.535.5137.512915.7no0.1820

46.08 €

1 4 Days 2without transverse hole1002912-105.259.535.513-12915.7-0.1765

50.16 €

1 4 Days 2with transverse bore1002912M6105.259.535.5137.512915.7no0.1770

Tech Support