Manufacturer part number: 06492-100
Brand: NORELEM
Price: 28.91 €
Delivery time: 4 Days
A=Centre distance: 80 mm
D1: 23 mm
D2=Fastening hole: 10 mm
D3: 21 mm
H=Height: 81 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06492-100
Part Number
|
---|
06492-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Centre distance (mm) | D1 (mm) | D2=Fastening hole (mm) | D3 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.91 € | 1 | 4 Days | 80 | 23 | 10 | 21 | 81 | 53 | 24 | 14 | 14 | 103.5 | 13 |
Loading...
Handle, Material | Aluminum | Surface finish body | plastic-coated | Main colour | black |
---|---|---|---|---|---|
Component material | thermoplastic | Component colour | black | Version 1 | reamed hole |
Form | D | Form-Type | with revolving grip | Form definition | with revolving grip |
This page is Crank handles aluminium (06492), part number 06492-100.
You can find the detail information about specifications and dimensions on part number 06492-100.
Configure
Basic Attributes
A=Centre distance(mm)
D1(mm)
D2=Fastening hole(mm)
D3(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
R(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06492-120 |
06492-140 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Centre distance (mm) | D1 (mm) | D2=Fastening hole (mm) | D3 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.36 € | 1 | 4 Days | 100 | 27 | 12 | 23 | 100 | 68 | 28 | 17 | 15 | 126.5 | 15 | ||
42.46 € | 1 | 4 Days | 125 | 32 | 14 | 26 | 123 | 83 | 34 | 22 | 18 | 155.5 | 17.5 |