Handwheels drilled thru (06830) (06830-83216)

Handwheels drilled thru (06830) 06830-83216

Product Details:

Manufacturer part number: 06830-83216

Brand: NORELEM

Price: 15.47

Delivery time: 4 Days


Technical Data:

Outside diameter: 83 Ø

D2=Fastening hole: 16H8 mm

D3: 35 mm

D4: 31.5 mm

H2: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06830-83216

Part Number
06830-83216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)

15.47 €

1 4 Days 8316H83531.5142840

Loading...

  1. 1

Basic information

Main material duroplast Version 1 reamed hole

This page is Handwheels drilled thru (06830), part number 06830-83216.
You can find the detail information about specifications and dimensions on part number 06830-83216.

Variation of this product

Part Number
06830-70212
06830-70214
06830-83214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H2
(mm)
L1
(mm)
L3=height
(mm)

11.80 €

1 4 Days 7012H83026.511.52333.5

11.80 €

1 4 Days 7014H83026.511.52333.5

15.47 €

1 4 Days 8314H83531.5142840

Tech Support