Hand wheels steel stamped (06289) (06289-050060)

Hand wheels steel stamped (06289) 06289-050060

Product Details:

Manufacturer part number: 06289-050060

Brand: NORELEM

Price: 0.92

Delivery time: 4 Days


Technical Data:

Outside diameter: 50 Ø

Surface finish body: -

Main colour: jet black RAL 9005

L1: 8.5 mm

L3=height: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06289-050060

Part Number
06289-050060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Surface finish body Main colour L1
(mm)
L3=height
(mm)
V
(mm)
V1
(mm)
V2
(mm)

0.92 €

1 4 Days 50-jet black RAL 90058.51265.96.15

Loading...

  1. 1

Basic information

Handle, Material Steel Version 1 Steel plate Version 2 square
Number of spokes 3

This page is Hand wheels steel stamped (06289), part number 06289-050060.
You can find the detail information about specifications and dimensions on part number 06289-050060.

Variation of this product

Part Number
06289-050061
06289-050062
06289-050070
06289-050071
06289-050072
06289-060060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Surface finish body Main colour L1
(mm)
L3=height
(mm)
V
(mm)
V1
(mm)
V2
(mm)

0.92 €

1 4 Days 50-red RAL 30008.51265.96.15

0.92 €

1 4 Days 50passivated-8.51265.96.15

0.92 €

1 4 Days 50-jet black RAL 90058.51276.97.15

0.92 €

1 4 Days 50-red RAL 30008.51276.97.15

0.92 €

1 4 Days 50passivated-8.51276.97.15

1.21 €

1 4 Days 60-jet black RAL 90058.51265.96.15

Tech Support