Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06288-3100X10 |
06288-3125X12 |
06288-3140X14 |
06288-3160X16 |
06288-3160X18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Size | L1 (mm) | L2 (mm) | L3=height (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D8 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.23 € | 1 | 4 Days | 100 | 1 | 29.5 | 19 | 39 | 10H7 | 22 | 20 | 29 | ||
42.08 € | 1 | 4 Days | 125 | 2 | 34 | 24 | 46 | 12H7 | 26 | 21 | 34 | ||
46.95 € | 1 | 4 Days | 140 | 3 | 38.5 | 27 | 52 | 14H7 | 30 | 25 | 39 | ||
59.69 € | 1 | 4 Days | 160 | 4 | 41.3 | 30.1 | 57 | 16H7 | 33 | 30 | 43 | ||
59.69 € | 1 | 4 Days | 160 | 4 | 41.3 | 30.1 | 57 | 18H7 | 33 | 30 | 43 |
Loading...
Handwheel Type | Solid | Main material | Duroplast | Component material | Stainless steel |
---|---|---|---|---|---|
Version 1 | Reamed hole | Form | E | H2(mm) | 8 |
Configure
Basic Attributes
Outside diameter(Ø)
Size
L1(mm)
L2(mm)
L3=height(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D8(mm)
Filter by standard shipping days
Optional Attributes