Disc handwheels without grip, stainless steel bush, Form D, pre-drilled (06288) (06288-2100X06)

Disc handwheels without grip, stainless steel bush, Form D, pre-drilled (06288) 06288-2100X06

Product Details:

Manufacturer part number: 06288-2100X06

Brand: NORELEM

Price: 27.32

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Size: 1

D2=Fastening hole: 6 mm

D3: 22 mm

D4: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06288-2100X06

Part Number
06288-2100X06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
H
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)

27.32 €

1 4 Days 100162220291229.51939

Loading...

  1. 1

Basic information

Main material duroplast Component material stainless steel Version 1 pre-drilled
Form D H2(mm) 8

This page is Disc handwheels without grip, stainless steel bush, Form D, pre-drilled (06288), part number 06288-2100X06.
You can find the detail information about specifications and dimensions on part number 06288-2100X06.

Variation of this product

Part Number
06288-2125X08
06288-2140X08
06288-2160X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
H
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)

30.97 €

1 4 Days 1252826213415342446

35.19 €

1 4 Days 140383025391638.52752

45.93 €

1 4 Days 1604103330432041.330.157

Tech Support