Disc handwheels without grip, steel bush, Form E, with reamed hole (06288) (06288-1125X12)

Disc handwheels without grip, steel bush, Form E, with reamed hole (06288) 06288-1125X12

Product Details:

Manufacturer part number: 06288-1125X12

Brand: NORELEM

Price: 28.62

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Size: 2

D2=Fastening hole: 12H8 mm

D3: 26 mm

D4: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06288-1125X12

Part Number
06288-1125X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)

28.62 €

1 4 Days 125212H8262134342446

Loading...

  1. 1

Basic information

Main material duroplast Component material steel Version 1 reamed hole
Form E H2(mm) 8

This page is Disc handwheels without grip, steel bush, Form E, with reamed hole (06288), part number 06288-1125X12.
You can find the detail information about specifications and dimensions on part number 06288-1125X12.

Variation of this product

Part Number
06288-1100X10
06288-1140X14
06288-1160X16
06288-1160X18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)

22.84 €

1 4 Days 100110H822202929.51939

33.00 €

1 4 Days 140314H830253938.52752

44.30 €

1 4 Days 160416H833304341.330.157

44.30 €

1 4 Days 160418H833304341.330.157

Tech Support