Manufacturer part number: 06288-0100X06
Brand: NORELEM
Price: 22.08 €
Delivery time: 4 Days
Outside diameter: 100 Ø
Size: 1
D2=Fastening hole: 6 mm
D3: 22 mm
D4: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06288-0100X06
Part Number
|
---|
06288-0100X06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D8 (mm) | H (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.08 € | 1 | 4 Days | 100 | 1 | 6 | 22 | 20 | 29 | 12 | 29.5 | 19 | 39 |
Loading...
Main material | duroplast | Component material | steel | Version 1 | pre-drilled |
---|---|---|---|---|---|
Form | D | H2(mm) | 8 |
This page is Disc handwheels without grip, steel bush, Form D, pre-drilled (06288), part number 06288-0100X06.
You can find the detail information about specifications and dimensions on part number 06288-0100X06.
Configure
Basic Attributes
Outside diameter(Ø)
Size
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D8(mm)
H(mm)
L1(mm)
L2(mm)
L3=height(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06288-0125X08 |
06288-0140X08 |
06288-0160X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D8 (mm) | H (mm) | L1 (mm) | L2 (mm) | L3=height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.89 € | 1 | 4 Days | 125 | 2 | 8 | 26 | 21 | 34 | 15 | 34 | 24 | 46 | ||
32.29 € | 1 | 4 Days | 140 | 3 | 8 | 30 | 25 | 39 | 16 | 38.5 | 27 | 52 | ||
42.28 € | 1 | 4 Days | 160 | 4 | 10 | 33 | 30 | 43 | 20 | 41.3 | 30.1 | 57 |