Handwheels 2-spoke, aluminium, flat rim, revolving grip, black, powder-coated (06277) (06277-41080X10)

Handwheels 2-spoke, aluminium, flat rim, revolving grip, black, powder-coated (06277) 06277-41080X10

Product Details:

Manufacturer part number: 06277-41080X10

Brand: NORELEM

Price: 24.01

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 10H7 mm

D3: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06277-41080X10

Part Number
06277-41080X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Revolving cylinder grip
(mm)

24.01 €

1 4 Days 80reamed hole-10H7241628-ø18 x M6 x 40

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material duroplast

This page is Handwheels 2-spoke, aluminium, flat rim, revolving grip, black, powder-coated (06277), part number 06277-41080X10.
You can find the detail information about specifications and dimensions on part number 06277-41080X10.

Variation of this product

Part Number
06277-41080X12
06277-41100X10
06277-41100X12
06277-41125X12
06277-41125X14
06277-41160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Revolving cylinder grip
(mm)

24.01 €

1 4 Days 80reamed hole-12H7241628-ø18 x M6 x 40

26.88 €

1 4 Days 100reamed hole-10H7261733-ø18 x M6 x 40

26.88 €

1 4 Days 100reamed hole-12H7261733-ø18 x M6 x 40

31.28 €

1 4 Days 125reamed hole-12H7311833.5-ø22 x M8 x 56

31.28 €

1 4 Days 125reamed hole-14H7311833.5-ø22 x M8 x 56

39.25 €

1 4 Days 160reamed hole-14H7402039-ø26 x M10 x 80

Tech Support