Handwheels 2-spoke aluminium, flat rim fixed grip, polished (06277) (06277-2080X10)

Handwheels 2-spoke aluminium, flat rim fixed grip, polished (06277) 06277-2080X10

Product Details:

Manufacturer part number: 06277-2080X10

Brand: NORELEM

Price: 19.14

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 10H7 mm

D3: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06277-2080X10

Part Number
06277-2080X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

19.14 €

1 4 Days 80reamed hole-10H724ø18 x M6 x 401628-

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material duroplast

This page is Handwheels 2-spoke aluminium, flat rim fixed grip, polished (06277), part number 06277-2080X10.
You can find the detail information about specifications and dimensions on part number 06277-2080X10.

Variation of this product

Part Number
06277-2080X12
06277-2100X10
06277-2100X12
06277-2125X12
06277-2125X14
06277-2160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

19.14 €

1 4 Days 80reamed hole-12H724ø18 x M6 x 401628-

21.78 €

1 4 Days 100reamed hole-10H726ø18 x M6 x 401733-

21.78 €

1 4 Days 100reamed hole-12H726ø18 x M6 x 401733-

25.46 €

1 4 Days 125reamed hole-12H731ø21 x M8 x 501833.5-

25.46 €

1 4 Days 125reamed hole-14H731ø21 x M8 x 501833.5-

34.10 €

1 4 Days 160reamed hole-14H740ø26 x M10 x 802039-

Tech Support