Handwheels 2-spoke aluminium, flat rim without grip, polished (06277) (Part Numbers)

Handwheels 2-spoke aluminium, flat rim without grip, polished (06277)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06277-0080X10
06277-0080X12
06277-0100X10
06277-0100X12
06277-0125X12
06277-0125X14
06277-0160X14
06277-0160X16
06277-0200X18
06277-0200X20
06277-0250X22
06277-0250X26
06277-1080X10
06277-1080X12
06277-1100X10
06277-1100X12
06277-1125X12
06277-1125X14
06277-1160X14
06277-1160X16
06277-1200X18
06277-1200X20
06277-1250X22
06277-1250X26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

12.89 €

1 4 Days 80reamed hole-10H7241628-

12.89 €

1 4 Days 80reamed hole-12H7241628-

15.55 €

1 4 Days 100reamed hole-10H7261733-

15.55 €

1 4 Days 100reamed hole-12H7261733-

18.04 €

1 4 Days 125reamed hole-12H7311833.5-

18.04 €

1 4 Days 125reamed hole-14H7311833.5-

23.21 €

1 4 Days 160reamed hole-14H7402039-

23.21 €

1 4 Days 160reamed hole-16H7402039-

38.42 €

1 4 Days 200reamed hole-18H7422445-

38.42 €

1 4 Days 200reamed hole-20H7422445-

60.82 €

1 4 Days 250reamed hole-22H7482851-

60.82 €

1 4 Days 250reamed hole-26H7482851-

15.06 €

1 4 Days 80reamed hole with slot310H724162811.4

15.06 €

1 4 Days 80reamed hole with slot412H724162813.8

17.76 €

1 4 Days 100reamed hole with slot310H726173311.4

17.76 €

1 4 Days 100reamed hole with slot412H726173313.8

20.40 €

1 4 Days 125reamed hole with slot412H7311833.513.8

20.40 €

1 4 Days 125reamed hole with slot514H7311833.516.3

25.68 €

1 4 Days 160reamed hole with slot514H740203916.3

25.68 €

1 4 Days 160reamed hole with slot516H740203918.3

41.10 €

1 4 Days 200reamed hole with slot618H742244520.8

41.10 €

1 4 Days 200reamed hole with slot620H742244522.8

64.29 €

1 4 Days 250reamed hole with slot622H748285124.8

64.29 €

1 4 Days 250reamed hole with slot826H748285129.3

Loading...

  1. 1

Basic information

Handle, Material Aluminum

Tech Support