Handwheels disc, aluminium, with revolving cylinder grip, black, powder-coated (06275) (06275-41140X14)

Handwheels disc, aluminium, with revolving cylinder grip, black, powder-coated (06275) 06275-41140X14

Product Details:

Manufacturer part number: 06275-41140X14

Brand: NORELEM

Price: 36.80

Delivery time: 4 Days


Technical Data:

Outside diameter: 140 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 14H7 mm

D3: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06275-41140X14

Part Number
06275-41140X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Revolving cylinder grip
(mm)

36.80 €

1 4 Days 140reamed hole-14H7341934-ø22 x M8 x 56

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated Component material duroplast

This page is Handwheels disc, aluminium, with revolving cylinder grip, black, powder-coated (06275), part number 06275-41140X14.
You can find the detail information about specifications and dimensions on part number 06275-41140X14.

Variation of this product

Part Number
06275-41100X12
06275-41125X12
06275-41125X14
06275-41140X15
06275-41160X15
06275-41160X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Revolving cylinder grip
(mm)

27.59 €

1 4 Days 100reamed hole-12H7311734-ø18 x M6 x 40

33.75 €

1 4 Days 125reamed hole-12H7301837-ø22 x M8 x 56

33.75 €

1 4 Days 125reamed hole-14H7301837-ø22 x M8 x 56

36.80 €

1 4 Days 140reamed hole-15H7341934-ø22 x M8 x 56

47.75 €

1 4 Days 160reamed hole-15H7402040-ø26 x M10 x 80

47.75 €

1 4 Days 160reamed hole-16H7402040-ø26 x M10 x 80

Tech Support