Handwheels disc, aluminium, without cylinder grip, black, powder-coated (06275) (Part Numbers)

Handwheels disc, aluminium, without cylinder grip, black, powder-coated (06275)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06275-01080X10
06275-01080X12
06275-01100X10
06275-01100X12
06275-01125X12
06275-01125X14
06275-01140X14
06275-01140X15
06275-01160X15
06275-01160X16
06275-01200X18
06275-01200X20
06275-01250X22
06275-01250X24
06275-11080X10
06275-11080X12
06275-11100X10
06275-11100X12
06275-11125X12
06275-11125X14
06275-11140X14
06275-11140X15
06275-11160X15
06275-11160X16
06275-11200X18
06275-11200X20
06275-11250X22
06275-11250X24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)

12.52 €

1 4 Days 80reamed hole-10H7261631-

12.52 €

1 4 Days 80reamed hole-12H7261631-

14.74 €

1 4 Days 100reamed hole-10H7311734-

14.74 €

1 4 Days 100reamed hole-12H7311734-

18.89 €

1 4 Days 125reamed hole-12H7301837-

18.89 €

1 4 Days 125reamed hole-14H7301837-

22.05 €

1 4 Days 140reamed hole-14H7341934-

22.05 €

1 4 Days 140reamed hole-15H7341934-

30.29 €

1 4 Days 160reamed hole-15H7402040-

30.29 €

1 4 Days 160reamed hole-16H7402040-

38.74 €

1 4 Days 200reamed hole-18H7502446-

38.74 €

1 4 Days 200reamed hole-20H7502446-

69.43 €

1 4 Days 250reamed hole-22H7502849-

69.43 €

1 4 Days 250reamed hole-24H7502849-

14.78 €

1 4 Days 80reamed hole with slot310H726163111.4

14.78 €

1 4 Days 80reamed hole with slot412H726163113.8

17.07 €

1 4 Days 100reamed hole with slot310H731173411.4

17.07 €

1 4 Days 100reamed hole with slot412H731173413.8

21.35 €

1 4 Days 125reamed hole with slot412H730183713.8

21.35 €

1 4 Days 125reamed hole with slot514H730183716.3

24.48 €

1 4 Days 140reamed hole with slot514H734193416.3

24.48 €

1 4 Days 140reamed hole with slot515H734193417.3

32.80 €

1 4 Days 160reamed hole with slot515H740204017.3

32.80 €

1 4 Days 160reamed hole with slot516H740204018.3

41.43 €

1 4 Days 200reamed hole with slot618H750244620.8

41.43 €

1 4 Days 200reamed hole with slot620H750244622.8

72.84 €

1 4 Days 250reamed hole with slot622H750284924.8

72.84 €

1 4 Days 250reamed hole with slot824H750284927.3

Loading...

  1. 1

Basic information

Handle, Material Aluminum Main colour black powder-coated

Tech Support