Handwheels disc aluminium, with revolving cylinder grip, polished (06275) (06275-4080X12)

Handwheels disc aluminium, with revolving cylinder grip, polished (06275) 06275-4080X12

Product Details:

Manufacturer part number: 06275-4080X12

Brand: NORELEM

Price: 24.26

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 12H7 mm

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06275-4080X12

Part Number
06275-4080X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Revolving cylinder grip
(mm)

24.26 €

1 4 Days 80reamed hole-12H7261631-ø18 x M6 x 40

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material duroplast

This page is Handwheels disc aluminium, with revolving cylinder grip, polished (06275), part number 06275-4080X12.
You can find the detail information about specifications and dimensions on part number 06275-4080X12.

Variation of this product

Part Number
06275-4080X10
06275-4100X10
06275-4100X12
06275-4125X12
06275-4125X14
06275-4140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
T
(mm)
Revolving cylinder grip
(mm)

24.26 €

1 4 Days 80reamed hole-10H7261631-ø18 x M6 x 40

26.34 €

1 4 Days 100reamed hole-10H7311734-ø18 x M6 x 40

26.34 €

1 4 Days 100reamed hole-12H7311734-ø18 x M6 x 40

32.06 €

1 4 Days 125reamed hole-12H7301837-ø22 x M8 x 56

32.06 €

1 4 Days 125reamed hole-14H7301837-ø22 x M8 x 56

34.94 €

1 4 Days 140reamed hole-14H7341934-ø22 x M8 x 56

Tech Support