Handwheels disc aluminium, without cylinder grip, polished (06275) (06275-0100X12)

Handwheels disc aluminium, without cylinder grip, polished (06275) 06275-0100X12

Product Details:

Manufacturer part number: 06275-0100X12

Brand: NORELEM

Price: 13.99

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Version 1: Reamed hole

L1: 17 mm

L3=height: 34 mm

D2=Fastening hole: 12H7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06275-0100X12

Part Number
06275-0100X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 L1
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
B3
(mm)
T
(mm)

13.99 €

1 4 Days 100Reamed hole173412H731--

Loading...

  1. 1

Basic information

Handwheel Type Disk Handle, Material Aluminum

This page is Handwheels disc aluminium, without cylinder grip, polished (06275), part number 06275-0100X12.
You can find the detail information about specifications and dimensions on part number 06275-0100X12.

Variation of this product

Part Number
06275-0080X10
06275-0080X12
06275-0100X10
06275-0125X12
06275-0125X14
06275-0140X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 L1
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
B3
(mm)
T
(mm)

11.91 €

1 4 Days 80Reamed hole163110H726--

11.91 €

1 4 Days 80Reamed hole163112H726--

13.99 €

1 4 Days 100Reamed hole173410H731--

18.00 €

1 4 Days 125Reamed hole183712H730--

18.00 €

1 4 Days 125Reamed hole183714H730--

20.98 €

1 4 Days 140Reamed hole193414H734--

Tech Support