Handwheels DIN 950, stainless steel (06274) (06274-1200X18)

Handwheels DIN 950, stainless steel (06274) 06274-1200X18

Product Details:

Manufacturer part number: 06274-1200X18

Brand: NORELEM

Price: 202.32

Delivery time: 4 Days


Technical Data:

Outside diameter: 200 Ø

Version 1: reamed hole with slot

B3: 6 mm

D2=Fastening hole: 18H7 mm

D3: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06274-1200X18

Part Number
06274-1200X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7=Thread L1
(mm)
L3=height
(mm)
T
(mm)

202.32 €

1 4 Days 200reamed hole with slot618H738M10244520.8

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Steel code 1.4401 Main colour polished
Number of spokes 3 DIN DIN 950

This page is Handwheels DIN 950, stainless steel (06274), part number 06274-1200X18.
You can find the detail information about specifications and dimensions on part number 06274-1200X18.

Variation of this product

Part Number
06274-0100X10
06274-0125X12
06274-0160X16
06274-0200X18
06274-1100X10
06274-1125X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D7=Thread L1
(mm)
L3=height
(mm)
T
(mm)

54.50 €

1 4 Days 100reamed hole-10H726M61733-

78.18 €

1 4 Days 125reamed hole-12H728M81836-

115.23 €

1 4 Days 160reamed hole-16H732M102040-

199.58 €

1 4 Days 200reamed hole-18H738M102445-

57.27 €

1 4 Days 100reamed hole with slot310H726M6173311.4

80.94 €

1 4 Days 125reamed hole with slot412H728M8183613.8

Tech Support