Handwheels DIN 950 aluminium, with revolving grip (06273) (06273-4125X14)

Handwheels DIN 950 aluminium, with revolving grip (06273) 06273-4125X14

Product Details:

Manufacturer part number: 06273-4125X14

Brand: NORELEM

Price: 29.75

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Version 1: reamed hole

B3: - mm

D2=Fastening hole: 14H7 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06273-4125X14

Part Number
06273-4125X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
Revolving grip (DIN 98 Form E)
(mm)
T
(mm)
Number of spokes

29.75 €

1 4 Days 125reamed hole-14H7311836ø20 x M8 x 67-3

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material aluminium Version 2 revolving
Grip machine handle DIN DIN 950

This page is Handwheels DIN 950 aluminium, with revolving grip (06273), part number 06273-4125X14.
You can find the detail information about specifications and dimensions on part number 06273-4125X14.

Variation of this product

Part Number
06273-4100X10
06273-4100X12
06273-4125X12
06273-4140X14
06273-4140X16
06273-4160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L3=height
(mm)
Revolving grip (DIN 98 Form E)
(mm)
T
(mm)
Number of spokes

24.45 €

1 4 Days 100reamed hole-10H7291733ø16 x M6 x 54.5-3

24.45 €

1 4 Days 100reamed hole-12H7291733ø16 x M6 x 54.5-3

29.75 €

1 4 Days 125reamed hole-12H7311836ø20 x M8 x 67-3

33.27 €

1 4 Days 140reamed hole-14H7361939ø20 x M8 x 67-3

33.27 €

1 4 Days 140reamed hole-16H7361939ø20 x M8 x 67-3

38.58 €

1 4 Days 160reamed hole-14H7362040ø25 x M10 x 83-3

Tech Support