Handwheels DIN 950, aluminium, with fixed grip (06273) (06273-2125X14)

Handwheels DIN 950, aluminium, with fixed grip (06273) 06273-2125X14

Product Details:

Manufacturer part number: 06273-2125X14

Brand: NORELEM

Price: 26.08

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Version 1: Reamed hole

L1: 18 mm

L3=height: 36 mm

D2=Fastening hole: 14H7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06273-2125X14

Part Number
06273-2125X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 L1
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
B3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
T
(mm)
Number of spokes

26.08 €

1 4 Days 125Reamed hole183614H731-Ø20 x M8 x 64-3

Loading...

  1. 1

Basic information

Handwheel Type 5-Spoke Handle, Material Aluminum Component material Aluminium
Version 2 Fixed Grip Machine handle DIN DIN 950

This page is Handwheels DIN 950, aluminium, with fixed grip (06273), part number 06273-2125X14.
You can find the detail information about specifications and dimensions on part number 06273-2125X14.

Variation of this product

Part Number
06273-2100X10
06273-2100X12
06273-2125X12
06273-2140X14
06273-2140X16
06273-2160X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 L1
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
B3
(mm)
fixed machine handle (DIN 39 Form E)
(mm)
T
(mm)
Number of spokes

20.87 €

1 4 Days 100Reamed hole173310H729-Ø16 x M6 x 50-3

20.87 €

1 4 Days 100Reamed hole173312H729-Ø16 x M6 x 50-3

26.08 €

1 4 Days 125Reamed hole183612H731-Ø20 x M8 x 64-3

29.13 €

1 4 Days 140Reamed hole193914H736-Ø20 x M8 x 64-3

29.13 €

1 4 Days 140Reamed hole193916H736-Ø20 x M8 x 64-3

34.57 €

1 4 Days 160Reamed hole204014H736-Ø25 x M10 x 80-3

Tech Support